Publish your products
Roca Debba Semi Pedestal Suit 500mm Wall Basin White
Roca Debba Semi Pedestal Suit 500mm Wall Basin White
Roca Debba Semi Pedestal Suit 500mm Wall Basin White
    Reece

    Roca Debba Semi Pedestal Suit 500mm Wall Basin White

    Technical specification
    • Unique ref.9506367
    • Product familyRoca
    • Product groupDebba
    • TypeObject (single object)
    • Date of publishing2022-05-06
    • Edition number1
    • Height (mm)325
    • Width (mm)200
    • Depth (mm)290
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit