Caroma Forma Close Coupled Back To Wall Back Inlet Over Height Rimless Toilet Suite with Soft Close Quick Release Seat White (4 Star)Caroma Forma Close Coupled Back To Wall Back Inlet Over Height Rimless Toilet Suite with Soft Close Quick Release Seat White (4 Star)Caroma Forma Close Coupled Back To Wall Back Inlet Over Height Rimless Toilet Suite with Soft Close Quick Release Seat White (4 Star)Caroma Forma Close Coupled Back To Wall Back Inlet Over Height Rimless Toilet Suite with Soft Close Quick Release Seat White (4 Star)Caroma Forma Close Coupled Back To Wall Back Inlet Over Height Rimless Toilet Suite with Soft Close Quick Release Seat White (4 Star)Caroma Forma Close Coupled Back To Wall Back Inlet Over Height Rimless Toilet Suite with Soft Close Quick Release Seat White (4 Star)Caroma Forma Close Coupled Back To Wall Back Inlet Over Height Rimless Toilet Suite with Soft Close Quick Release Seat White (4 Star)
View previous images
View next images
Reece

Caroma Forma Close Coupled Back To Wall Back Inlet Over Height Rimless Toilet Suite with Soft Close Quick Release Seat White (4 Star)

Caroma Forma is the ultimate combination of disciplined engineering and uncompromising flushing performance. The Forma Over Height Close Coupled Back to Wall Toilet Suite with soft close seat and Cleanflush technology exudes an understated elegance with gentle curves and a classic enduring design while offering a more hygienic clean.
Technical specification
  • Unique ref.9506685
  • Collection setCaroma
  • CollectionForma
  • TypeObject (single object)
  • Date of publishing2022-08-08
  • Edition number1
  • Height (mm)862
  • Width (mm)350
Related
  • Material mainVitreous china
  • Weight Net (Kg)16
Classification
  • BIMobject CategorySanitary - WC

Region availability

Oceania
Australia