Publish your products
Posh Domaine Semi Inset Overflow Basin 1 Taphole White
Posh Domaine Semi Inset Overflow Basin 1 Taphole White
Posh Domaine Semi Inset Overflow Basin 1 Taphole White
Posh Domaine Semi Inset Overflow Basin 1 Taphole White
Posh Domaine Semi Inset Overflow Basin 1 Taphole White
Posh Domaine Semi Inset Overflow Basin 1 Taphole White
Posh Domaine Semi Inset Overflow Basin 1 Taphole White
    Reece

    Posh Domaine Semi Inset Overflow Basin 1 Taphole White

    Posh Domaine is designed for purpose with innovative elements to enhance the way you live. The Posh Domaine Semi Inset Basin celebrates thin edge design to help you achieve a modern, minimalist look. At 320mm wide and with an integrated tap landing for storing small items, this is perfect for smaller spaces.
    Technical specification
    • Unique ref.9508855
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Height (mm)120
    • Width (mm)390
    • Depth (mm)420
    Related
    • Material mainVitreous china
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit