Publish your products
Posh Domaine Counter Overflow Basin 1 Taphole White
Posh Domaine Counter Overflow Basin 1 Taphole White
Posh Domaine Counter Overflow Basin 1 Taphole White
    Reece

    Posh Domaine Counter Overflow Basin 1 Taphole White

    Posh Domaine is designed for purpose with innovative elements to enhance the way you live. The Posh Domaine Counter Basin celebrates thin edge design to help you achieve a modern, minimalist look. At 320mm wide and with an integrated tap landing for storing small items, this is perfect for smaller spaces.
    Technical specification
    • Unique ref.9509022
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Height (mm)120
    • Width (mm)390
    • Depth (mm)420
    Related
    • Material mainVitreous china
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit