Publish your products
Wolfen Wall Hand Basin 500x420mm with Brackets No Taphole Stainless Steel
Wolfen Wall Hand Basin 500x420mm with Brackets No Taphole Stainless Steel
    Reece

    Wolfen Wall Hand Basin 500x420mm with Brackets No Taphole Stainless Steel

    Suitable for a wide array of commercial and industrial applications, the Wolfen Wall Hand Basin is easy to use and built to last. Made from 304 grade stainless steel and offering an industry leading 5-year warranty, the Hand Basin is designed and engineered for the most demanding commercial applications. Combining strength, precision, and reliability, Wolfen delivers total peace of mind. That's the Wolfen difference.
    Technical specification
    • Unique ref.9509888
    • Product familyWolfen
    • Product groupWolfen
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Width (mm)500
    • Depth (mm)420
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    New Zealand