Publish your products
LAUFEN Pro S Undercounter Basin with Overflow 525x400 White
LAUFEN Pro S Undercounter Basin with Overflow 525x400 White
    Reece

    LAUFEN Pro S Undercounter Basin with Overflow 525x400 White

    Grounded in the design idea that less is more, LAUFEN's Pro S Undercounter Basin carries elegant, simple forms offering both functionality and infinite flexibility within the bathroom space. LAUFEN has been at the heart of Swiss bathroom culture since 1892, they collaborate with many of the world's leading designers to make ground breaking bathroom ceramics a reality.
    Technical specification
    • Unique ref.9510162
    • Product familyLAUFEN
    • Product groupPro S
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)170
    • Width (mm)525
    • Depth (mm)400
    Related
    • Material mainVitreous china
    • Weight Net (Kg)8
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit