Publish your products
Regency® Grandview™ E800LCD Electric Fireplace
Regency® Grandview™ E800LCD Electric Fireplace

    Regency® Grandview™ E800LCD Electric Fireplace

    Premium Traditional Electric Fireplace

    Experience the unmatched beauty of this large traditional electric fireplace from Regency. The E800LCD puts choice at the forefront while maximizing installation options and styling.

    Featuring an unmatched and realistic flame picture with our advanced LCD flame display. 9 flame settings are combined with 14 fuel bed lighting options and top-down lighting to create a realistic and stunning flame picture. Adjust the flame and fuel bed separately with 5-step brightness controls.

    E800LCD Electric Fireplace Key Features:

    • Option to install as a 5,000 BTU heater with 120V and combustible materials, or a 9,500 BTU heater with 240V and non-combustible materials
    • LCD screen with 9 unique flame options, spark effects, and crackling sounds
    • Top-down lighting enhances realism and reflection on the log set, providing a sense of depth
    • 14 fuel bed color options and 5 levels of brightness; pick one color to suit your vibe, or automatically cycle through them all
    • Customize your look with split oak, birch, or driftwood-style log sets
    • Premium molded ember bed with high-definition glow effect
    • Includes a thermostatic remote control to adjust the power, heater, flames, brightness, and desired temperature
    • Option to control the power, flame, and heater with a discreet, integrated button
    • Four-sided trim factory-mounted for an easy out-of-the-box install


    Specification
    • Energy Specifications
      Turn Down BTU5,000/9,500
      Voltage
      120/240
      Wattage
      1400/2800
      General Specifications
      Product Size
      Large
      Room Size
      Medium
      Vent Type
      No Vent

      33 3/8 in.

      Unit Dimensions
      Width (Front)33 3/8 in.
      Width (Back)
      33 3/8 in.
      Height
      32 3/4 in.
      Depth12 in.
    Technical specification
    • Unique ref.e800lcd-electric-fireplace
    • Product familyFireplaces
    • Product groupElectric Fireplaces
    • TypeObject (single object)
    • Date of publishing2025-11-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit