Publish your products
Regency® Onyx EX150 Electric Fireplace
Regency® Onyx EX150 Electric Fireplace

    Regency® Onyx EX150 Electric Fireplace

    Modern 3-Sided Electric Fireplace

    The Onyx Range of premium electric fireplace heaters bring luxury to more spaces than ever before. The robust log set with Integrated Log Lighting coupled with advanced Chromalight® Plus LED system, full colour customization, WIFI control and a generous 431mm glass height means this fireplace is sure to amaze with its awe-inspiring flame picture.

    With no need for venting or fuel lines, the Onyx 150RW is a large modern apartment friendly electric fireplace that can be installed in virtually any room of the house and the flexible 1, 2, or 3-Sided installation options mean you can craft the look you want in your home with a high-end modern fireplace that is as flexible in its installation as it is beautiful.

    EX150 Electric Fireplace Key Features:

    • 1-Sided Linear, 2-Sided Corner, or 3-Sided Bay Installation
    • Luxurious 17” Glass Height
    • Advanced Chromalight® Plus LED Systems
    • 36+ Unique Flame Color Combinations
    • Fully Adjustable Flame Color, Speed, & Lighting
    • Realistic Glowing Ember Bed
    • Premium Integrated Log Lighting System
    • Artfully Crafted Oak Log Set and media (Included) or Birch Logs
    • Programmable Thermostatic Remote Control
    • App Control on iOS and Android devices
    • Up to 5,000 BTU Programmable Heating
    • Optional Heat so flames can be enjoyed year-round
    • Optional Mood Lighting Kit to match fireplace flames & create ambiance
    Specification
    • General Specifications

      Product SizeLarge
      Room SizeMedium
      Vent TypeNo Vent

      Viewing Dimensions

      Width (front)59 in.
      Height17 in.
      Depth13 1/2 in.
    Technical specification
    • Unique ref.ex150-electric-fireplace
    • Product familyFireplaces
    • Product groupElectric Fireplaces
    • TypeObject (single object)
    • Date of publishing2023-11-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 11
    • OmniClass TitleElectric Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit