Publish your products
Regency® Grandview™ G800EC Gas Fireplace
Regency® Grandview™ G800EC Gas Fireplace
Regency® Grandview™ G800EC Gas Fireplace
Regency® Grandview™ G800EC Gas Fireplace

    Regency® Grandview™ G800EC Gas Fireplace

    Medium Traditional Gas Fireplace

    Choose stunning flame picture, choose your accessories, and create a one-of-a-kind fireplace. The Regency Grandview G800EC is the first of our Grandview series of gas fireplaces that are designed to maximize choice and customization.

    G800EC Traditional Gas Fireplace Key Features:

    • Largest viewing area in its class with clean front design
    • Choose from a log grate and traditional style log package or contemporary crystal tray
    • Cool Wall system to allow for any finishing material right to the edge of the fireplace
    • Standard top down and ember-bed lighting
    • Flame height adjustment control
    • Proflame II GTMF remote control
    • Rear or top vent for versatile installations
    Specification
    • Energy SpecificationsNGLP
      Maximum BTUs/hr27,00025,500
      Turn Down BTU15,00021,000
      Efficiency65.20%68.16%
      EnerGuide Rating58.22%60.92%
      General Specifications
      Product SizeMedium
      View Area800 sq.in.
      Room SizeMedium
      Vent TypeDirect Vent
      Vent Size (Air Intake)6-5/8"
      Vent Size (Exhaust)4"
      Unit Dimensions
      Width (front)36 in.
      Height34 in.
      Depth17 in.
    Technical specification
    • Unique ref.g800ec-gas-fireplace
    • Product familyFireplaces
    • Product groupTraditional Gas Fireplaces
    • TypeObject (single object)
    • Date of publishing2023-11-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit