Publish your products
Regency® Contura RC500E Gas Stove
Regency® Contura RC500E Gas Stove
Regency® Contura RC500E Gas Stove
Regency® Contura RC500E Gas Stove
Regency® Contura RC500E Gas Stove

    Regency® Contura RC500E Gas Stove

    Modern Gas Stove

    Regency Contura RC500E gives a light and modern impression to any home. There is no bad spot to sit when warming up in front of this unit. Available in black or white, you can customize this modern gas stove with a traditional log set or ultra-modern shimmering crystals. The curved design invites you to enjoy a stunning flame view from three sides.

    RC500E Freestanding Gas Stove Key Features:

    • Available in black cast or white with glass door & top
    • View the stunning flame from three sides
    • Interior lights for added ambiance when the fire is off
    • Variable speed blower
    • Natural gas or propane
    • Electronic ignition
    • Modulating flame adjustment
    • Battery back up system keeps the heat on in the event of a power outage
    • ProFlame II remote control
    • Reversible flue for top or rear venting
    Specification
    • Energy SpecificationsNGLP
      Maximum BTUs/hr23,00022,000
      Turn Down BTU16,00018,000
      Efficiency67.1366.85
      EnerGuide Rating60.3861.42
      General Specifications
      Product SizeMedium
      Room SizeMedium
      Vent TypeDirect Vent
      Vent Size (Air Intake)6-5/8"
      Vent Size (Exhaust)4"
      Unit Dimensions
      Width (front)24 in.
    Technical specification
    • Unique ref.rc500e-gas-stove
    • Product familyFireplaces
    • Product groupGas Stoves
    • TypeObject (single object)
    • Date of publishing2023-07-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • UNSPSC nameHeating stoves
    • UNSPSC code40101808
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 35 13
    • CSI MasterFormat 2014 TitleHeating Stoves
    • OmniClass Number23-33 15 13
    • OmniClass TitleHeating Stoves
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit