Publish your products
STREAM TABLE350 LED16500-840 WB WH CAS EU
REGENT

STREAM TABLE350 LED16500-840 WB WH CAS EU

Uplight Stream Office Table, with LED, system power: 143 W, standby power 0.3 W, luminous flux of luminaire 16500 lm, colour rendering index CRI > 80, 4000 K, neutral white, colour tolerances SDCM 3, lifetime LED L80 50'000 h, office-compatible and glare-free according to EN 12464-1 (UGR < 19; Lmax ≥ 65° ≤ 3000 cd/m²), photobiological safety: the luminaire poses no danger (RG0), 230 V, indirect light emission, wide beam, with pushbutton on the housing, in aluminium, white, 1 integral control gear, Casambi, dimmable 0-100 %, 2m power supply cable with IEC 7/7 european plug, standard-compliant and suitable for offices Regent certified MINERGIE®-Modul luminaires S.A.F.E. 2019 (Re-0317), luminaire complies with the strict requirements for Minergie-certified luminaires protection class I, ingress protection IP20, glow wire test 650 °C, this product contains a light source of energy efficiency class D and EPREL registration number: 988127 Ø = 141 mm, total height = 350 mm, swivelling +/- 25°
Specification
  • Features

    • Highest possible visual comfort thanks to 100 % indirect lighting
    • Guaranteed glare-free: Stream Office meets all standards for office lighting
    • Efficient and standard-compliant illumination of up to four workstations
    • Can be positioned as required, stood on a table/desk or supplied with a stand
    • Hinge to enable perfect alignment can be tilted from –25° to +25°
    • Equipment box features a magnetic housing and can be attached to the stand, the table leg or in cable bracket on the desk

    Specifications

    • Versions: Table (height 350 mm), Low (1100 mm), High (1800 mm)
    • Luminous flux of luminaire: 7'000 lm – 16'500 lm
    • Control gear integrated into equipment box
    • With pushbutton on the housing for switching and dimming
    • Accessories: Operating module for the workplace for switching, dimming, presence detection and daylight control
    • Accessories: External daylight and presence sensor for Casambi and Tunable White versions, acoustic panel for improved reflection and acoustics

    Fields of application

    • Office & Education
      offices, open-plan offices, conference rooms, conference rooms, reception areas
    • Retail & Hospitality
      counters, galleries, hotels, restaurants, living spaces
Technical specification
  • Unique ref.16500-840-WB
  • TypeObject (single object)
  • Date of publishing2024-10-30
  • Edition number1
Related
  • Material mainAluminum
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryLighting - Desk & Table
  • IFC classificationLight Fixture
  • ETIM CodeEG000028
  • ETIM NameLamps
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Region availability

Europe Asia Oceania Africa
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit