Publish your products
Echo LED Recessed Downlight 3000K D100 mm
REGENT

Echo LED Recessed Downlight 3000K D100 mm

4.3 out of 5 stars4.3(8 reviews)
It is a well-known fact that all good things come from above. This is particularly true for Echo. Regent’s new downlight is a delight even before being switched on. The installation of the lightweight is a matter of seconds and feasible completely tool-free. The luminance of Echo is positively influenced by both mixing chamber and diffusion disc. The result: a pleasantly soft lighting experience which even sensitive eyes will find enjoyable, yet without compromising efficiency.
Specification
  • FEATURES: Glare-free light thanks to highly precise light conduction; High luminous efficiency; Passive cooling; Quick and tool-free mounting; Lightweight system suitable for all ceiling types; Streamlined design makes for perfect integration into ceiling architecture SPECIFICATIONS: Downlight with pleasantly homogeneous luminance levels; Ceiling cut out 100 mm; Aluminium-coated or white reflector; Tool-free assembly of accessories; DALI light control; Operating unit included in delivery TECHNICAL DATA: System power: 10 W; Luminous flux of luminaire: 800lm-4000lm; Colour temperature: 4000 K / 3000 K; Colour Rendering Index: CRI >90; Maintained luminous flux: L90 (B50) 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP20 / IP44 FIELDS OF APPLICATION: Retail & Hospitality
Technical specification
  • Unique ref.echo_led_recessed_downlight_3000k_d100_mm
  • Product familyLighting
  • Product groupEcho LED
  • TypeObject (single object)
  • Date of publishing2018-03-04
  • Edition number1
  • Width (mm)100
  • Depth (mm)100
Related
  • Material mainAluminum
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Oceania Africa
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen