Publish your products
Echo LED Recessed Downlight 4000K D100 mm
Echo LED Recessed Downlight 4000K D100 mm
Echo LED Recessed Downlight 4000K D100 mm
Echo LED Recessed Downlight 4000K D100 mm
Echo LED Recessed Downlight 4000K D100 mm
Echo LED Recessed Downlight 4000K D100 mm
    REGENT

    Echo LED Recessed Downlight 4000K D100 mm

    4.5 out of 5 stars4.5(39 reviews)
    It is a well-known fact that all good things come from above. This is particularly true for Echo. Regent’s new downlight is a delight even before being switched on. The installation of the lightweight is a matter of seconds and feasible completely tool-free. The luminance of Echo is positively influenced by both mixing chamber and diffusion disc. The result: a pleasantly soft lighting experience which even sensitive eyes will find enjoyable, yet without compromising efficiency.
    Specification
    • FEATURES: Glare-free light thanks to highly precise light conduction; High luminous efficiency; Passive cooling; Quick and tool-free mounting; Lightweight system suitable for all ceiling types; Streamlined design makes for perfect integration into ceiling architecture SPECIFICATIONS: Downlight with pleasantly homogeneous luminance levels; Ceiling cut out 100 mm; Aluminium-coated or white reflector; Tool-free assembly of accessories; DALI light control; Operating unit included in delivery TECHNICAL DATA: System power: 10 W; Luminous flux of luminaire: 800lm-4000lm; Colour temperature: 4000 K / 3000 K; Colour Rendering Index: CRI >90; Maintained luminous flux: L90 (B50) 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP20 / IP44 FIELDS OF APPLICATION: Retail & Hospitality
    Technical specification
    • Unique ref.echo_led_recessed_downlight_4000k_d100_mm
    • Product familyLighting
    • Product groupEcho LED
    • TypeObject (single object)
    • Date of publishing2018-03-04
    • Edition number1
    • Width (mm)100
    • Depth (mm)100
    Related
    • Material mainAluminum
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe Asia Oceania Africa
    Åland Islands
    Afghanistan
    American Samoa
    Egypt
    Albania
    Armenia
    Australia
    Andorra
    Azerbaijan
    Cook Islands
    Austria
    Bahrain
    Federated States of Micronesia
    Belarus
    Bangladesh
    Fiji
    Belgium
    Bhutan
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Guam
    Bulgaria
    Brunei
    Kiribati
    Croatia
    Cambodia
    Marshall Islands
    Cyprus
    China
    Nauru
    Czech Republic
    Christmas Island
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    New Zealand
    Estonia
    Georgia
    Niue
    Faroe Islands
    Hong Kong
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen