Selecting the location and language will prioritise localised information. Continue
Echo LED Recessed Downlight 4000K D260 mm
REGENT

Echo LED Recessed Downlight 4000K D260 mm

It is a well-known fact that all good things come from above. This is particularly true for Echo. Regent’s new downlight is a delight even before being switched on. The installation of the lightweight is a matter of seconds and feasible completely tool-free. The luminance of Echo is positively influenced by both mixing chamber and diffusion disc. The result: a pleasantly soft lighting experience which even sensitive eyes will find enjoyable, yet without compromising efficiency.
Specification
  • FEATURES: Glare-free light thanks to highly precise light conduction; High luminous efficiency; Passive cooling; Quick and tool-free mounting; Lightweight system suitable for all ceiling types; Streamlined design makes for perfect integration into ceiling architecture SPECIFICATIONS: Downlight with pleasantly homogeneous luminance levels; Ceiling cut out 100 mm; Aluminium-coated or white reflector; Tool-free assembly of accessories; DALI light control; Operating unit included in delivery TECHNICAL DATA: System power: 10 W; Luminous flux of luminaire: 800lm-4000lm; Colour temperature: 4000 K / 3000 K; Colour Rendering Index: CRI >90; Maintained luminous flux: L90 (B50) 50'000h; Protection class: Protection class I; Ingress Protection (IP): IP20 / IP44 FIELDS OF APPLICATION: Retail & Hospitality
Technical specification
  • Unique ref.echo_led_recessed_downlight_4000k_d260_mm
  • Collection setLighting
  • CollectionEcho LED
  • TypeObject (single object)
  • Date of publishing2018-03-04
  • Edition number1
  • Width (mm)260
  • Depth (mm)165
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass TitleLamps
  • OmniClass Number23-35 45 15
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Oceania Africa
Andorra
United Arab Emirates
American Samoa
Egypt
Albania
Afghanistan
Australia
Austria
Armenia
Cook Islands
Åland Islands
Azerbaijan
Fiji
Bosnia and Herzegovina
Bangladesh
Federated States of Micronesia
Belgium
Bahrain
Guam
Bulgaria
Brunei
Kiribati
Belarus
Bhutan
Marshall Islands
Switzerland
Cocos (Keeling) Islands
Northern Mariana Islands
Cyprus
China
New Caledonia
Czech Republic
Christmas Island
Norfolk Island
Germany
Georgia
Nauru
Denmark
Hong Kong
Niue
Estonia
Indonesia
New Zealand
Spain
Israel
French Polynesia
Finland
India
Papua New Guinea
Faroe Islands
British Indian Ocean Territory
Pitcairn Islands
France
Iraq
Palau
United Kingdom
Iran
Solomon Islands
Guernsey
Jordan
Tokelau
Gibraltar
Japan
Timor-Leste
Greece
Kyrgyzstan
Tonga
Croatia
Cambodia
Tuvalu
Hungary
North Korea
United States Minor Outlying Islands
Ireland
South Korea
Vanuatu
Isle of Man
Kuwait
Wallis and Futuna
Iceland
Kazakhstan
Samoa
Italy
Laos
Jersey
Lebanon
Liechtenstein
Sri Lanka
Lithuania
Myanmar (Burma)
Luxembourg
Mongolia
Latvia
Macau
Monaco
Maldives
Moldova
Malaysia
Montenegro
Nepal
Macedonia (FYROM)
Oman
Malta
Philippines
Netherlands
Pakistan
Norway
Palestine
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Serbia
Syria
Russia
Thailand
Sweden
Tajikistan
Slovenia
Turkmenistan
Svalbard and Jan Mayen
Turkey
Slovakia
Taiwan
San Marino
Uzbekistan
Ukraine
Vietnam
Vatican City
Yemen