Publish your products
REHAU | GENEO | DOORS | SLIDING

REHAU | GENEO | DOORS | SLIDING

REHAU revolutionized the window market in 2008 with RAU-FIPRO. The principle of fiber-reinforced composite materials, previously known primarily from racing or aircraft construction, was probably used for windows. RAU-FIPRO has combined the best properties from the worlds of plastic and glass fiber into a new type of material. The profiles themselves are up to 40% lighter than competitive systems. Processing and assembly.

The recipe for success

Maximum window sizes due to up to 50% higher stability with pure PVC windows.

Best energy efficiency due to significantly fewer thermal bridges. For the first time, individual forms can be fully reinforced right down to the corners – and all without steel. A lot has changed since then: from new architectural styles and individual requirements for window design and functions to the desire for more sustainability.

But REHAU wouldn't be REHAU if we weren't constantly working to create windows that are as modern as your life.

90% of all frames made from GENEO RAU-FIPRO X do not require metal reinforcement, which means that unfavorable thermal bridges cannot arise in the first place. And in connection with triple insulating glazing, they achieve exemplary Uw values ​​of up to 0.60 W/m2K and thus enable energy savings of up to 76%*. Large glass surfaces also ensure solar energy gains.

Noise makes you ill, even if you are no longer consciously aware of it. Windows made of GENEO RAU-FIPRO X improve the quality of life because they reduce noise by up to 48 decibels. This corresponds to a noise reduction of up to 26 times.

Windows made of GENEO RAU-FIPRO X easily achieve resistance class RC 2. And even the requirements of resistance class RC 3 can be easily met with appropriate additional measures. Windows with resistance class RC 1 have a low burglary protection and can therefore be overcome in a relatively short time. With higher resistance classes, on the other hand, significantly more time and, above all, heavy tools are required.

The low weight of the profiles made from RAU-FIPRO X makes handling easier, even with large and heavy sashes. A new sealing geometry also reduces the closing pressure and ensures feather-light opening and closing.

As a global manufacturing company, REHAU also bears a special responsibility for people and the environment. It therefore goes without saying that we continuously optimize our use of resources and energy efficiency in our plants and our products. By 2020, REHAU will invest more than 65 million euros in the company's own and external recycling systems in order to conserve resources in the long term.

Specification
  • Elevation width frame/sash:

    175 mm

    overall depth:203 mm / 86 mm
    Thermal insulation Uf (EN 12412-2):up to 1.3 W/(m2K)
    Sound insulation Rw (ISO 10140-2):up to 43dB
    Burglary resistance (EN 1627):up to class RC 2
    Wind resistance (EN 12210):up to class B3
    Driving rain tightness (EN 12208):up to class 9A
    Air permeability (EN 12207):up to grade 4

Technical specification
  • Unique ref.GENEO_DOORS_SLIDING
  • Product familyREHAU | GENEO
  • Product groupREHAU | GENEO
  • TypeObject (single object)
  • Date of publishing2022-12-19
  • Edition number1
  • Depth (mm)86
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
San Marino
United States
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit