Publish your products
REHAU | ARALYA | WINDOW
REHAU | ARALYA | WINDOW
REHAU | ARALYA | WINDOW
REHAU | ARALYA | WINDOW

    REHAU | ARALYA | WINDOW

    The Aralya Design Series, with its glazing width of 62 mm, offers the possibility

    Integrate triple glazing/ Panels up to 50 mm thick. The system is characterized by

    its straight or rounded shapes. The tread depth of 77 mm thickness and its 5 chambers including reinforcement are generously proportioned.

    The Aralya design allows the implementation of all types of openings.

    Specification
    • Elevation width frame/sash:

      108mm to 128mm

      overall depth:77mm
      Thermal insulation Uf (EN 12412-2):up to 1.3 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 45dB
      Burglary resistance (EN 1627):up to class RC 2
      Wind resistance (EN 12210):up to class B5
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):class 1

    Technical specification
    • Unique ref.ARALYA_WINDOW
    • Product familyREHAU | ARALYA
    • Product groupREHAU | ARALYA
    • TypeObject (single object)
    • Date of publishing2022-12-19
    • Edition number1
    • Depth (mm)77
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit