Publish your products
REHAU | EURO-DESIGN 60 | DOORS | ENTRANCE
REHAU | EURO-DESIGN 60 | DOORS | ENTRANCE

    REHAU | EURO-DESIGN 60 | DOORS | ENTRANCE

    Same rebate seal in frame and sash:

    Easier disposition, less warehousing, rational production.

    Optional profiles with extruded, weldable seals:

    Reduced costs due to reduced inventory and faster production, excellent fit and firm adhesion of the seal to the main profile. The weldable seals are replaceable in case of damage.

    The same reinforcements can be used in the frame and posts, reinforcements identical to those of the other REHAU profile systems:

    Reduced warehousing, mixing up the reinforcements is avoided.

    Reinforcement chamber depth 35mm:

    Despite good thermal insulation, the use of reinforcements with a large construction depth and thus the best static properties is possible.

    Retaining lug in the reinforcement chamber of the wing profile:

    Fixation of the single-leg reinforcements, thus no drilling through the reinforcement when installing the fittings (three-hole drilling). Faster processing, longer tool life.

    Fastening of the load-bearing hardware components through 2 PVC walls or additionally through the steel reinforcement:

    Reliable transfer of the sash loads.

    Hardware axis 13 mm:

    Possible use of reinforced hardware components.

    Identical rebate formation in the sash, frame and mullion profile:

    Same milling pattern, therefore no need to change the milling cutter or a second milling machine.

    Overall depth of the profiles 60mm, 3-chamber design:

    In conjunction with appropriate glazing, the windows offer good protection against cold and noise.

    Appealing design:

    Slim and elegant profile view, pleasing look with radii and bevels.

    Two circumferential seals with wide contact on the frame and sash:

    Protection against drafts, dust, water and heat loss.

    Oblique fold with a smooth fold base in the frame:

    Easy cleaning, support water drainage in drainage.

    Specification
    • Elevation width frame/sash:

      116mm to 166mm

      overall depth:60mm
      Thermal insulation Uf (EN 12412-2):up to 1,5 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 40 dB
      Burglary resistance (EN 1627):up to class RC 1
      Wind resistance (EN 12210):up to class B5
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):class 1

    Technical specification
    • Unique ref.ED60_DOORS_ENTRANCE
    • Product familyREHAU | ED60
    • Product groupREHAU | ED60
    • TypeObject (single object)
    • Date of publishing2024-10-23
    • Edition number1
    • Depth (mm)60
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Doors
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    South America Europe
    Argentina
    Ukraine
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit