Publish your products
REHAU | NEFERIA | DOOR | BALCONY
REHAU | NEFERIA | DOOR | BALCONY
REHAU | NEFERIA | DOOR | BALCONY
REHAU | NEFERIA | DOOR | BALCONY
REHAU | NEFERIA | DOOR | BALCONY

    REHAU | NEFERIA | DOOR | BALCONY

    A new window technology
    - PVC and RFP materials for greater rigidity
    - 100% recyclable
    - Wings and frames of 70 mm
    - Protected openings and drains hidden
    - Up to 7 isolation chambers
    - 3 impact seals
    including at the level of glazing;
    - More light
    - 100% invisible drains
    - Equal amplification for light and dark shades;
    - Glazing from 14 to 44 mm

    Specification
    • Elevation width frame/sash:

      100 mm to 180 mm

      overall depth:104 mm
      Thermal insulation Uf (EN 12412-2):up to 0,77 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 42dB
      Burglary resistance (EN 1627):up to class RC 2
      Wind resistance (EN 12210):up to class VA3
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):class 1

    Technical specification
    • Unique ref.NEFERIA_DOOR_BALCONY
    • Product familyREHAU | NEFERIA
    • Product groupREHAU | NEFERIA
    • TypeObject (single object)
    • Date of publishing2022-12-19
    • Edition number1
    • Depth (mm)70
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit