Publish your products
REHAU | NORDIC_DESIGN | WINDOW
REHAU | NORDIC_DESIGN | WINDOW

    REHAU | NORDIC_DESIGN | WINDOW

    Appealing design

    Slim and elegant profile view, which plays a particularly important role in renovation. The flush arrangement of the sash characterizes the classic window type.


    High quality finishes

    Smooth and weather-resistant surfaces thanks to an all-round, coextruded outer layer made of RAU-PVC over the core reinforcement made of RAU-FIPRO®.


    Reinforcement system IVS

    The torsional rigidity of the profiles is increased by the integrated reinforcement system IVS. The load-bearing fittings, the mechanical mullion connection and the assembly screws are screwed into the IVS.


    Optimized profile properties

    With appropriate reinforcements in the functional chambers, the static properties of the profiles can be optimized as required, depending on the intended use.


    Optimized thermal insulation

    The sash construction depth of 67 mm in connection with a 4-chamber technology, the central seal in the window frame, an outer joint sealing profile in the sash and the absence of steel reinforcement leads to a standard heat transfer coefficient Uf of 1.1 W/(m2K).

    Specification
    • Elevation width frame/sash:86 mm to 131,5 mm
      overall depth:120 mm
      Thermal insulation Uf (EN 12412-2):up to 1,10 W/(m2K)
      Wind resistance (EN 12210):up to class C3/B4
      Driving rain tightness (EN 12208):up to class 7A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):2nd grade
    Technical specification
    • Unique ref.NORDIC_DESIGN_WINDOW
    • Product familyREHAU | NORDIC_DESIGN
    • Product groupREHAU | NORDIC_DESIGN
    • TypeObject (single object)
    • Date of publishing2022-12-19
    • Edition number1
    • Depth (mm)80
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code06 46 13
    • CSI MasterFormat 2014 TitleWood Door and Window Casings
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Belgium
    Estonia
    Germany
    Latvia
    Lithuania
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit