Publish your products
REHAU | SYNEGO | DOOR | ENTRANCE
REHAU | SYNEGO | DOOR | ENTRANCE
REHAU | SYNEGO | DOOR | ENTRANCE

    REHAU | SYNEGO | DOOR | ENTRANCE


    SYNEGO windows from REHAU bear the EcoPuls product label. This means that the window profile contains more than 40% recyclates. REHAU stands for this positive ecological footprint. Enjoy the comfort of your windows along with the good feeling of having chosen a sustainably produced product.

    Doubly sustainable
    The excellent thermal insulation properties of the thermal insulation windows also ensure that you are doing something good for the environment with SYNEGO windows over the long term. Installed in your living space, they achieve up to 45% more thermal insulation compared to the current standard window*. This saves energy, provides cozy warmth and also increases the value of your property.
    Passive house suitability according to ift guidelines was thus confirmed for the SYNEGO windows in the version with medium seal (MD).

    SYNEGO windows shut off noise.
    Feel comfortable - no matter how noisy your surroundings are.
    Noise makes you ill, even if you are no longer consciously aware of it. Studies show that regular exposure to traffic noise leads to a significantly higher risk of cardiovascular disease. Leave stress-causing noise out. Due to the special construction depth of SYNEGO, special functional glass can be used, which ensures increased sound insulation - for quiet and a relaxed home.
    Premium soundproofing
    SYNEGO windows ensure an improvement in the quality of life, because equipped with the optional center seal system, they reduce noise by up to 47 decibels. That is about the volume of a lawnmower a few meters away. SYNEGO windows thus achieve a noise reduction of up to 26 times.

    Safety up to resistance class RC 3
    Windows with resistance class RC 1 have a low burglary protection and can therefore be overcome in a relatively short time. With higher resistance classes, on the other hand, significantly more time and, above all, heavy tools are required. SYNEGO windows easily achieve resistance class RC 2. And even the requirements of resistance class RC 3 can be easily met with appropriate additional measures.

    Joy of colors that stays.
    You can find your favorite color in a large selection with more than 400 designs. You can choose the color for the inside and outside separately - for example, anthracite on the outside, classic white on the inside. Whatever your decision, you can rest assured that your windows will still look the same years later as they did on day one. Because our paints and decors are colourfast and weatherproof.

    Slim design
    SYNEGO windows impress with their slim design sashes. Thanks to the French casement solution, the middle section is particularly filigree and lets plenty of light into your living space.

    Specification
    • Elevation width frame/sash:109mm to 175mm
      overall depth:80mm
      Thermal insulation Uf (EN 12412-2):up to 0.94 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 47 dB
      Burglary resistance (EN 1627):up to class RC 3
      Wind resistance (EN 12210): up to class B5
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):2nd grade
    Technical specification
    • Unique ref.SYNEGO_DOOR_ENTRANCE
    • Product familyREHAU | SYNEGO
    • Product groupREHAU | SYNEGO
    • TypeObject (single object)
    • Date of publishing2022-12-19
    • Edition number1
    • Depth (mm)80
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Doors
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code06 46 13
    • CSI MasterFormat 2014 TitleWood Door and Window Casings
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit