Publish your products
REHAU | TITANIUM | WINDOWS
REHAU | TITANIUM | WINDOWS
REHAU | TITANIUM | WINDOWS

    REHAU | TITANIUM | WINDOWS

    The Titanium Series, with its glazing width of  62 mm, offers the possibility

    Integrate triple glazing/ Panels up to 50 mm thick. The system is characterized by

    its straight or rounded shapes. The tread depth of 77 mm thickness and its 5 chambers including reinforcement are generously proportioned.

    The Titanium design allows the implementation of all types of openings.

    Specification
    • Elevation width frame/sash:

      142 mm to 162 mm

      overall depth:70 mm
      Thermal insulation Uf (EN 12412-2):up to 1,29 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 40 dB
      Burglary resistance (EN 1627):up to class RC 1
      Wind resistance (EN 12210):up to class B5
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):class 1

    Technical specification
    • Unique ref.TITANIUM_WINDOWS
    • Product familyREHAU | TITANIUM
    • Product groupREHAU | TITANIUM
    • TypeObject (single object)
    • Date of publishing2024-10-23
    • Edition number1
    • Depth (mm)60
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Belgium
    France
    Ireland
    Netherlands
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit