Publish your products
B1400, 50 Hz, Industrial Diesel Generator
B1400, 50 Hz, Industrial Diesel Generator

    B1400, 50 Hz, Industrial Diesel Generator

    Benefits & features

    Rehlko premium quality

    • Rehlko provides one source responsibility for the generating set and accessories
    • The generator set, its components and a wide range of options have been fully developed, prototype tested, factory built, and production-tested
    • The generator sets are designed in accordance to ISO8528-5 performance class G3 and accepts rated load in one step

    Rehlko premium performances

    Engines

    • Low fuel consumption thanks to a high technology common rail injection engine
    • A smaller footprint thanks to a high power density
    • Low temperature starting capability
    • Long maintenance interval

    Alternator

    • Provide industry leading motor starting capability
    • Excitation system to permit sustained overcurrent > 300% In, during 10 sec
    • Built with a class H insulation and IP23

    Cooling

    • A flexible solution using an electrical driven radiator fan
    • High temperature and altitude product capacity available

    Control Panel

    • The Rehlko wide controller range provide the reliability and performances you expect from your equipment. You can program, manage and diagnose it easily and in an efficient way

    Rehlko worldwide support

    • A standard three-year or 1000-hour limited warranty for standby applications.
    • A standard two-year or 8700-hour limited warranty for prime power applications.
    • A worldwide product support 
    Technical specification
    • Unique ref.KPS-50-B1400
    • Product familyElectrical Generators, Single Units
    • Product groupDiesel Generator Sets
    • TypeObject (single object)
    • Date of publishing2021-07-02
    • Edition number1
    • Height (mm)2454
    • Width (mm)2192
    • Depth (mm)4800
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)9120
    Classification
    • BIMobject CategoryConstruction - Power Generation & Light
    • IFC classificationElectric Generator
    • UNSPSC nameDiesel generators
    • UNSPSC code26111601
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets

    Region availability

    Europe Asia Africa Oceania North America South America
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Collectivity of Saint Martin
    Colombia
    Albania
    Armenia
    Angola
    Cook Islands
    Saint-Barthélemy
    Falkland Islands (Islas Malvinas)
    Andorra
    Azerbaijan
    Benin
    French Polynesia
    Sint Maarten
    French Guiana
    Austria
    Bahrain
    Botswana
    New Caledonia
    Belarus
    Bhutan
    Burkina Faso
    Niue
    Belgium
    British Indian Ocean Territory
    Burundi
    Samoa
    Bosnia and Herzegovina
    Brunei
    Cameroon
    Tokelau
    Bulgaria
    Cambodia
    Cape Verde
    Wallis and Futuna
    Croatia
    Georgia
    Central African Republic
    Cyprus
    India
    Chad
    Czech Republic
    Iran
    Comoros
    Denmark
    Iraq
    Côte d'Ivoire
    Estonia
    Israel
    Democratic Republic of the Congo
    Finland
    Jordan
    Djibouti
    France
    Kazakhstan
    Egypt
    Germany
    Kuwait
    Equatorial Guinea
    Gibraltar
    Kyrgyzstan
    Eritrea
    Greece
    Laos
    Eswatini
    Guernsey
    Lebanon
    Ethiopia
    Hungary
    Mongolia
    Gabon
    Iceland
    Oman
    Ghana
    Ireland
    Pakistan
    Guinea
    Isle of Man
    Palestine
    Guinea-Bissau
    Italy
    Qatar
    Kenya
    Jersey
    Saudi Arabia
    Lesotho
    Latvia
    Sri Lanka
    Liberia
    Liechtenstein
    Syria
    Libya
    Lithuania
    Taiwan
    Madagascar
    Luxembourg
    Tajikistan
    Malawi
    Malta
    Türkiye
    Mali
    Moldova
    Turkmenistan
    Mauritania
    Monaco
    United Arab Emirates
    Mauritius
    Montenegro
    Uzbekistan
    Mayotte
    Netherlands
    Yemen
    Morocco
    North Macedonia
    Mozambique
    Norway
    Namibia
    Poland
    Niger
    Portugal
    Nigeria
    Romania
    Republic of the Congo
    Russia
    Reunion
    San Marino
    Rwanda
    Serbia
    Saint Helena
    Slovakia
    São Tomé and Príncipe
    Slovenia
    Senegal
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit