Publish your products
KA Series, Bypass Isolation Automatic Transfer Switches

KA Series, Bypass Isolation Automatic Transfer Switches

Model Number - KAS, KAP
Transfer Switch Standard Features

  • UL 1008 listed, file # E108981
  • CSA certification available
  • Standard-transition or programmed-transition modes of operation
  • Bypass/isolation switches for uninterrupted power to the load during switch maintenance and testing
  • Electrically operated: bypass the primary mechanism at the touch of a button, mechanically held mechanism
  • One-line diagram with LED's to indicate transfer switch and bypass status
  • Available in 2, 3, or 4 pole configurations
  • Solid, switched, and overlapping neutral (KAS only) options
  • High withstand and close-on ratings
  • Fully rated for use as a manual 3-position transfer switch
  • Double-throw, interlocked operation with heavy duty mechanical interlocks
  • Drawout contactor mechanism to facilitate maintenance
  • Suitable for emergency and standby applications on all classes of load, 100% tungsten rated through 400 amps
  • Reliable, field proven solenoid mechanism
  • Switching mechanisms are lubricated for life
  • Main shaft auxiliary position-indicating contacts
  • Front-connection standard
  • NEMA type 1 and 3R enclosures
  • Standard one-year limited warranty.  Extended limited warranties are available.
Technical specification
  • Unique ref.rps-KASeries
  • Product familyElectric Power Protection Devices
  • Product groupTransfer Switches
  • TypeObject (single object)
  • Date of publishing2014-12-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit