Publish your products
Linarte
Linarte
Linarte
Linarte
Linarte
    Renson

    Linarte

    Linarte facade cladding is constructed from individual aluminium vertical profiles that are fitted with plastic clips on horizontal aluminium mullions. You can combine three different Linarte profiles to create a unique facade.

    Thanks to the high-quality finish, the profiles are also suitable for interior application. It is even possible to apply Linarte on curved facades.

    Linarte cladding profiles can be combined with Linarte LED modules and wooden inserts modules. 

    Specification
    • Materials:
      Aluminium extrusion alloy EN AW-6063 T66
      Mullions: technical anodized
      Profiles: polyester powder coating (60-80 micron) in standard Renson textured coating colours. 

      Dimensions:
      Width: Block 16  = 60 mm
      Width: Block 16L = 120 mm
      Width Block 30 = 60 mm
      Width Even = 60 mm
      Height Block 16  = 16 mm
      Height Block 16L = 16 mm
      Height Block 30 = 30 mm
      Height Even = 25 mm
      Max. profile length 6000 mm

      Weight / m²:
      Block 16 = 10 kg
      Block 16L = 9 kg
      Block 30 = 13 kg
      Even = 13 kg 

      Warranty 
      Product warranty 10 years
      Coating aluminium profiles 10 years

    Technical specification
    • Unique ref.Linarte
    • Product familyCladding
    • Product groupCladding
    • TypeObject (single object)
    • Date of publishing2020-04-28
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPlastic
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • ETIM CodeEG020350
    • ETIM NameBuilding - Facade cladding
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    Asia Europe Oceania North America Africa
    Bahrain
    Austria
    Australia
    Canada
    Morocco
    India
    Belarus
    New Zealand
    Mexico
    Israel
    Belgium
    United States
    Kuwait
    Czech Republic
    Oman
    Denmark
    Qatar
    Estonia
    Singapore
    Finland
    Türkiye
    France
    United Arab Emirates
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit