RESOPAL COLLECTION woods 2 - High Pressure Laminate (HPL) and Compact Laminate

RESOPAL COLLECTION woods 2 - High Pressure Laminate (HPL) and Compact Laminate

ORIGINAL RESOPAL® is a decorative High Pressure Laminate (HPL acc. EN 438) and consists of several paper layers, core and decorative paper, which after impregnation with resin are pressed under heat and high pressure between form-giving steel plates to create a homogeneous sheet. The construction of the sheet can be varied practically without limit and adapted to the relevant requirements.
Technical specification
  • Unique ref.RES030006
  • Collection setHigh Pressure Laminate (HPL)
  • CollectionResopal HPL & Compact
  • TypeObject (single object)
  • Date of publishing2019-02-28
  • Edition number1
  • Width (mm)3050
  • Width (mm)1320
  • Depth (mm)0.8
Related
  • Material mainLaminate
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Sheet Materials
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_25_71_94_37
  • Uniclass 2015 DescriptionHigh-pressure decorative laminates (HPL or HPDL)
  • CSI MasterFormat 2014 Code06 42 19
  • CSI MasterFormat 2014 TitlePlastic-Laminate-Faced Wood Paneling
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Africa
Albania
Yemen
Egypt
Luxembourg
Turkey
Macedonia (FYROM)
Syria
Malta
Saudi Arabia
Moldova
Qatar
Monaco
Oman
Montenegro
Lebanon
Netherlands
Kuwait
Norway
Jordan
Poland
Israel
Portugal
Iraq
Lithuania
Iran
Romania
Bahrain
San Marino
Afghanistan
Serbia
Palestine
Slovakia
United Arab Emirates
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands