RESOPAL COORDINATED SURFACES colours - Melamine Faced Board (MFB/MFC)

RESOPAL COORDINATED SURFACES colours - Melamine Faced Board (MFB/MFC)

RESOPAL® Coordinated Surfaces: the perfect interplay between HPL and faced boards Combine HPL and faced boards in your project with the Coordinated Surfaces collection from RESOPAL. Whether racks in a retail outlet, counters in hospitals or desks for offices: our decorative texture combinations give you the necessary creative room to play in order to implement your projects efficiently and in high-quality. Make use of the variety of opportunities offered by our Coordinated Surfaces collection for your design ideas. Many decorative texture combinations in the Coordinated Surfaces collection are also available in door format, as compact boards, composite elements or for our RESOPAL SpaStyling® product - our room concept for individual bathroom design. A summary of RESOPAL Coordinated Surfaces: • 62 decorative texture combinations (HPL and faced boards) • 5 different textures • Anti-fingerprint available both for HPL and faced boards • A huge variety of products can be ordered from the stores • Selection of different bearing substances (e.g. particle board; moisture-proof particle board; MDF with brown core etc.)* • Selection of different thicknesses of the bearing substance* *Depending on the decor selected. More information can be found in our product data sheets and in the RESOPAL Infobook.
Technical specification
  • Unique ref.RES030039
  • Collection setMelamine Faced Board (MFB)
  • CollectionResopal Coordinated Surfaces
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Width (mm)2800
  • Width (mm)2070
Related
  • Material mainMFC board
  • Material secondaryLaminated Paper
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Sheet Materials
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_25_71_97_21
  • Uniclass 2015 DescriptionDecorative laminated papers
  • CSI MasterFormat 2014 Code06 83 00
  • CSI MasterFormat 2014 TitleComposite Paneling
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Africa
Albania
Yemen
Egypt
Luxembourg
Turkey
Macedonia (FYROM)
Syria
Malta
Saudi Arabia
Moldova
Qatar
Monaco
Oman
Montenegro
Lebanon
Netherlands
Kuwait
Norway
Jordan
Poland
Israel
Portugal
Iraq
Lithuania
Iran
Romania
Bahrain
San Marino
Afghanistan
Serbia
Palestine
Slovakia
United Arab Emirates
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands