Re-Verber-Ray® HL2-SS (-SB) Series - STAINLESS STEEL INFRARED TUBE HEATER

The energy saving qualities of infrared heating can be applied in many wet, contaminated or harsh environments with the -SB & -SS Series of stainless steel low intensity tube heaters from Re-Verber-Ray®. Constructed of 304 and 409 stainless steels, the -SB & -SS Series is also ideal for use in many outdoor applications. Re-Verber-Ray® -SB &  -SS Series infrared tube heaters offer the latest in technology and the BEST in durability and performance!

Features:

  • For use in harsh, wet, contaminated and outdoor applications.
  • BTU/h inputs of 50,000 to 200,000.
  • Available in tube lengths of 20 to 80 ft.
  • Choose 100% product upgrade or selected optional upgrades.
  • Components totally enclosed in a moisture resistant silicone sealed control housing.
  • Rain tight electrical attachments.
  • PVC coated stainless steel flexible gas connector.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
United States