This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Window aXent System 68

Unique ref.: Reynaers_aXent_system_68
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 81.5
Date of publishing: 2016-07-27
Edition number: 1
Type: Object (single object)
This product is only available in French


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Windows
IFC classification: Window
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • France

BIMobject®