This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Sliding Element Concept Patio 50

Unique ref.: Reynaers_Concept_Patio_50
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 91.5
Date of publishing: 2016-07-27
Edition number: 1
Type: Object (single object)
Concept Patio 50 - CP 50
Discrete functionality

Concept Patio® 50 is an insulated sliding system that is elegant, slim and extremely lightweight. Besides meeting the aesthetic requirements, this system is designed according to the highest European quality standards.
CP 50 offers a wide range of opening possibilities, provided in the elegant Softline look, with matching handles.
The built-in depth of 50 mm allows CP 50 to perfectly integrate with the ES and CS 59 series.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Doors - Sliding Doors
IFC classification: Door
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-10-50-25-25
Uniclass 2.0 Description: Doors, Windows And Glazing Survey Systems
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 10-50-25-25
NBS Reference Description: Doors, Windows And Glazing Survey Systems
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • France

BIMobject®