This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Door Concept System 38-SL

Unique ref.: Reynaers_door_Concept_system_38_SL
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 90
Date of publishing: 2015-11-19
Edition number: 1
Type: Object (single object)
Concept System 38-SL - CS 38-SL
Respect for the original

Concept System® 38-SL includes thermally insulated inward and outward opening doors with a unique elegant design, to give it a steel look & feel. As such, CS 38-SL doors are the perfect solution for new-build constructions and replacement of steel-framed doors, respecting the original design but offering a thermally improved solution.

The CS 38-SL doors are available in single and double entrance doors. Combined with a reduced threshold, the CS 38-SL doors provide a comfortable solution with high levels of water- and air tightness. The door system perfectly matches the CS 38-SL window system. With regard to security, CS 38-SL door can comply with burglar resistance class 2.

Properties
Min. visible width frame: inward opening: 33 mm
Min. visible width vent: inward opening: 53 mm
Min. visible width frame-vent: inward opening: 96 mm
Min. visible width frame: outward opening: 29 mm
Min. visible width vent: outward opening: 60 mm
Min. visible width frame-vent: outward opening: 111 mm
Min. visible width T-profile: 48 mm
Min. glass thickness: 13 mm
Max. glass thickness: 46 mm

Performance
Comfort
Air tightness max. test pressure: 4 (600 Pa)
Water tightness: 7A (300 Pa)
Wind load resistance: C

Safety
Burglar resistance: WK 2
Fire resistance: EW 30


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Doors - Swing Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-10-50-25-25
Uniclass 2.0 Description: Doors, Windows And Glazing Survey Systems
NBS Reference Code: 10-50-25-25
NBS Reference Description: Doors, Windows And Glazing Survey Systems
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

BIMobject®