This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Door Concept System 86-HI

Unique ref.: Reynaers_door_Concept_system_86_HI
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 77
Date of publishing: 2015-11-19
Edition number: 2
Type: Object (single object)
Concept System 86 'High Insulating' - CS 86-HI
Highly energy efficient

Concept System® 86-HI includes a highly insulated and robust flush door system, which meets the highest requirements with regard to safety, thermal insulation and stability, allowing the creation of large entrance doors. This flush door range is available in all types of inward and outward opening types, realised with a wide range of door locks to meet every kind of locking demand.

To perfectly match all comfort and aesthetic requirements, the CS86-HI door range is offered with different threshold solutions. For the ultimate entrance door, the CS 86-HI door provides the possibility to integrate all possible flush design panels.

With regard to safety and performance, the CS 86-HI door can comply with burglar resistance class 2. Thanks to its high stability, it also passed severe tests for high traffic applications. To ensure the tightness of the door, specially designed insulation strips are used to avoid any distortion of the element, due to temperature difference between the inside and outside of the building.

Properties
Min. visible width frame: inward opening: 68 mm
Min. visible width vent: inward opening: 76 mm
Min. visible width frame-vent: inward opening: 149 mm
Min. visible width frame: outward opening: 42 mm
Min. visible width vent: outward opening: 102 mm
Min. visible width frame-vent: outward opening: 139 mm
Min. visible width T-profile: 76 mm
Overall system depth frame: 77 mm
Overall system depth vent: 77 mm
Rebate height: 25 mm
Min. glass thickness: 6 mm
Max. glass thickness: 61 mm

Performance
Comfort
Air tightness max. test pressure: 3 (600 Pa)
Water tightness: 7A (300 Pa)
Wind load resistance: C

Safety
Burglar resistance: RC 2/WK 2, RC 3/WK 3


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Doors - Swing Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-10-50-25-25
Uniclass 2.0 Description: Doors, Windows And Glazing Survey Systems
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 10-50-25-25
NBS Reference Description: Doors, Windows And Glazing Survey Systems
CSI MasterFormat 2014 Code: 08 11 16
CSI MasterFormat 2014 Title: Aluminum Doors and Frames
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

BIMobject®