This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers - Door - ES 50

Unique ref.: Reynaers_door_eco_system_50
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 50
Date of publishing: 2015-11-19
Edition number: 1
Type: Object (single object)
Download (25)
Eco System 50 - ES 50
Simply smart

Eco System® 50 includes a well-insulated flush door system that combines aesthetic design, energy efficiency with a moderate price. All types of inward and outward opening doors and flush doors can be realised with ES, perfectly matching the ES window system. In addition, ES doors can comply with burglar resistance class 2, offering a safe and secure solution both for residential constructions and utility buildings.

Properties
Min. visible width frame: inward opening: 67 mm
Min. visible width vent: inward opening: 74 mm
Min. visible width frame-vent: inward opening: 146 mm
Min. visible width frame: outward opening: 42 mm
Min. visible width vent: outward opening: 99 mm
Min. visible width frame-vent: outward opening: 146 mm
Min. visible width T-profile: 70 mm
Max. height vent: 3000 mm
Max. width vent: 1400 mm
Overall system depth frame: 50 mm
Overall system depth vent: 50 mm
Rebate height: 22 mm
Min. glass thickness: 4 mm
Max. glass thickness: 32 mm

Performance
Comfort
Air tightness max. test pressure: 4 (600 Pa)
Water tightness: 9A (600 Pa)
Wind load resistance: C


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Doors - Swing Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-10-50-25-25
Uniclass 2.0 Description: Doors, Windows And Glazing Survey Systems
NBS Reference Code: 10-50-25-25
NBS Reference Description: Doors, Windows And Glazing Survey Systems
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

BIMobject®