This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Window MASTERLINE 8-De

Unique ref.: Reynaers_Masterline_8_De
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 97
Date of publishing: 2016-04-20
Edition number: 1
Type: Object (single object)
The distinctive design.

MasterLine 8 Deco windows offer a modern, unique design to be a little different yet have a same modern feel. The sash is recessed to the frame on the exterior side and the sloped detailing brings a fine palette of reflections and shading.

Deco windows are available in most opening types and in the three insulation levels: standard, HI and HI+ with similar insulation properties as the Functional design range.

MasterLine 8 Deco windows combine : water tightness of 1200Pa, air tightness of 600Pa with air loss reduction of 80% below class 4 maximum, with excellent thermal values and glass weights up to 200kg for a turn-tilt window.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Hinge

BIMobject®