This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Window MASTERLINE 8-Fu

Unique ref.: Reynaers_Masterline_8_Fu
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 87
Date of publishing: 2016-04-20
Edition number: 1
Type: Object (single object)
Crafted for masters.

MasterLine 8 is a unique window system that combines countless design opportunities with first in class performance in terms of thermal insulation, air-and water-tightness, and production speed. The system offers a wide design range and ultimate performance regarding thermal insulation and air- and water tightness. This new generation of innovative window solutions mirrors the current architectural trend towards maximising daylight while offering ultimate insulation levels.

MasterLine 8 features 3 different levels of insulation for high insulated, low energy and even passive houses. These different levels of insulation are achieved by the integration of new and clever materials. The unique concept makes it possible to combine an extensive range of window opening types, design variants, and different levels of thermal insulation. The design variants, each with their own distinct look and feel, make MasterLine 8 suitable for any architectural style.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Hinge

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration 4
Angle 180
Bullet Resistance Rating False
Cladding - Exterior Aluminium
Cladding - Interior Aluminium
Colour Exterior RAL
Colour Interior RAL
Depth 87 mm
Design Pressure 0.23 psf
Exterior Trim Depth 10 mm
Frame Material Aluminium
Frame Thickness 77 mm
Glass Plane Location flush
Glazing Type 4-62 millimetre
Height 600 mm — 2800 mm
Integrated Entrance Framing True
Integrates With Windows True
Interior Sash Width 450 mm — 1700 mm
Interior Trim Width 37 mm — 67 mm
Internal Frame Material Aluminium
Method Of Operation Manual
R Value 1 — 0.5
Sill Height 40 mm
Static Water Pressure E1200
Thermal Break True
Thermal Transmittance 1 — 1.9
Trim Material Aluminium
Uniform Structural Wind Load 0.35 psf
Weight 200 kg
Width 450 mm — 1700 mm
Window Style Functional

BIMobject®