This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Window Concept System 104-HI

Unique ref.: Reynaers_window_Concept_system_104_HI
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 104
Date of publishing: 2015-11-19
Edition number: 2
Type: Object (single object)
Solution for low energy constructionsConcept System® 104 is our latest and most innovative inward opening window system, designed to increase comfort and decrease energy consumption to a minimum. The extreme insulation levels (Uf down to 0.88 W/m²K) are achieved by a patented technology, in which insulation strips with increased stability are combined with special foam in a way that no extra manipulation is needed during the production of the window elements. This guarantees a constant quality of the assembled element, making this window perfectly applicable in passive constructions. CS 104 is available in two insulation concepts, a non foamed HI and the foamed HI+. Besides a high insulation level, air tightness is the most important factor determining a window’s energy efficiency. Therefore, a new set of specific gaskets was developed to ensure an ultimate water- and air tightness of the system, making this system applicable for extreme conditions such as coastal areas and high altitudes. The increased built-in depth (104mm) contributes to the strength and stability of the elements, allowing large dimensions, even with the application of triple glazing. The window system perfectly matches the CS 104 door system. Additionally, the system offers several different levels of burglar resistance (class 2 and 3).


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: Pr_30_59_98_02
Uniclass 2015 Description: Aluminium window units
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 11 17
OmniClass Title: Window Frames
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

BIMobject®