This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Window Concept System 38-SL

Unique ref.: Reynaers_window_Concept_system_38_SL
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 99
Date of publishing: 2015-11-19
Edition number: 1
Type: Object (single object)
Concept System 38-SL - CS 38-SL
Respect for the original

Concept System® 38-SL is a thermally insulated system for inward and outward opening windows that combines elegant design, stability and ease in production. The system’s austere style and slender contours on the outside give it a steel look & feel. As such, CS 38-SL is the perfect solution for both new-build constructions and the replacement of steel-framed windows, respecting the original design but offering a thermally improved solution. The minimalistic design is reinforced by an invisible drainage system, avoiding the use of drainage caps at the outside of the windows. This system can also comply with burglar resistance class 2, offering a safe and secure solution.

Properties
Min. visible width frame: inward opening: 33 mm
Min. visible width vent: inward opening: 23 mm
Min. visible width frame-vent: inward opening: 66 mm
Min. visible width frame: outward opening: 29 mm
Min. visible width vent: outward opening: 60 mm
Min. visible width frame-vent: outward opening: 89 mm
Min. visible width T-profile: 48 mm
Max. height vent: 1800 mm
Max. width vent: 1300 mm
Overall system depth frame: 90 mm
Overall system depth vent: 76 mm
Rebate height: 14 mm
Min. glass thickness: 14 mm
Max. glass thickness: 47 mm
Min. glass thickness vent: 4 mm
Max. glass thickness vent: 46 mm

Performance
Comfort
Air tightness max. test pressure: 4 (600 Pa)
Water tightness: 9A (600 Pa)
Wind load resistance: C4 (1600 Pa)

Energy
Thermal insulation (Uf): 2,4 W/m²K


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

BIMobject®