This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers - Window - CS 77

Unique ref.: Reynaers_window_Concept_system_77
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 77
Date of publishing: 2015-11-19
Edition number: 2
Type: Object (single object)
Download (10)
Concept System 77 - CS 77
Optimised safety and comfort

Concept System® 77 is a high insulating window system that meets elevated requirements regarding thermal insulation, stability and security. Anticipating on the thermal requirements, the insulation value (Uf) for the HI+ variant of this system goes down to 1.7 W/m²K for a standard opening window. The unique concept of the system makes it perfectly suitable for triple glazing and CS 77 even achieved the Swiss Minergie® component label.

The system’s performance regarding acoustics, water- and air tightness, but also for specific applications like Bullet - and Fire Resistance, meets the most severe European standards. Moreover, CS 77 windows are available in different burglar resistance levels (class 2 & 3) making it an extremely secure system.

To match the different building types, the system is available in a variety of aesthetic styles: Functional, Renaissance and Hidden Vent.

The CS 77 system includes the most complete range of solutions for all types of inward and outward opening windows. Ultimate combination possibilities, also with CS 77 doors, CP 130 sliding systems and Ventalis® ventilation units, makes CS 77 extremely suitable for all types of building concepts, even with the highest safety requirements.

Properties
Min. visible width frame: inward opening: 51 mm
Min. visible width vent: inward opening: 33 mm
Min. visible width frame-vent: inward opening: 89 mm
Min. visible width frame: outward opening: 17,5 mm
Min. visible width vent: outward opening: 76 mm
Min. visible width frame-vent: outward opening: 93,5 mm
Min. visible width T-profile: 76 mm
Max. height vent: 2400 mm
Max. width vent: 1700 mm
Overall system depth frame: 68 mm
Overall system depth vent: 77 mm
Rebate height: 25 mm
Min. glass thickness: 4 mm
Max. glass thickness: 63 mm
Min. glass thickness vent: 4 mm
Max. glass thickness vent: 63 mm

Performance
Comfort
Air tightness max. test pressure: 4 (600 Pa)
Water tightness: 9A (600 Pa)
Wind load resistance: C4 (1600 Pa)

Safety
Burglar resistance: RC 2/WK 2, RC 3/WK 3
Fire resistance: EW 30

Energy
Thermal insulation (Uf): 1.2 W/m²K


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: Pr_30_59_98_02
Uniclass 2015 Description: Aluminium window units
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 11 17
OmniClass Title: Window Frames
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration 600 Pa
Cladding - Exterior Aluminium
Cladding - Interior Aluminium
Colour Exterior RAL
Colour Interior RAL
Depth 77 mm
Frame Material Aluminium
Frame Thickness 68 mm
Height — 2800 mm
Static Water Pressure 600 Pa
Thermal Break True
Thermal Transmittance 1.8
Weight — 170 kg
Width — 1700 mm

BIMobject®