This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers Window Concept System 86-HI

Unique ref.: Reynaers_window_Concept_system_86_HI
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 86
Date of publishing: 2015-11-19
Edition number: 2
Type: Object (single object)
Concept System 86-HI - CS 86-HI
Highly energy efficient

Concept System® 86-HI is a highly insulated system for inward opening windows, which meets the highest requirements concerning safety and stability. The system’s unique insulation concept not only ensures the extreme stability and elevated water- and air tightness, but also makes it perfectly suitable for triple glass applications.
The overall insulation value (Uf) of the system's HI+ variant goes down to 1.0 W/m²K, making it one of the most energy-efficient systems available. CS 86 even achieved the Swiss Minergie® and Minergie-P® component label. With regard to safety, CS 86-HI can comply with burglar resistance classes 2 and 3, offering an ultimate level of security.

Ultimate combination possibilities, also with CS 86 doors, CP 155 sliding system and CF 77 Folding doors, makes CS 86 extremely suitable for all types of building concepts.

Properties
Min. visible width frame: inward opening: 51 mm
Min. visible width vent: inward opening: 35 mm
Min. visible width frame-vent: inward opening: 91 mm
Min. Visible width frame: outward opening: 21 mm
Min. Visible width vent: outward opening: 107 mm
Min. Visible width frame-vent: outward opening: 107 mm
Min. visible width T-profile: 76 mm
Max. height vent: 2400 mm
Max. width vent: 1700 mm
Overall system depth frame: 77 mm
Overall system depth vent: 86 mm
Rebate height: 25 mm
Min. glass thickness: 10 mm
Max. glass thickness: 72 mm
Min. glass thickness vent: 6 mm
Max. glass thickness vent: 72 mm

Performance
Comfort
Air tightness max. test pressure: 4 (600 Pa)
Water tightness: 9A (600 Pa)
Wind load resistance: C4 (1600 Pa)
Acoustic performance: 44 (0;-2) dB

Safety
Burglar resistance: RC 2/WK 2, RC 3/WK 3

Energy
Thermal insulation (Uf): 1.0 W/m²K


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: Pr_30_59_98_02
Uniclass 2015 Description: Aluminium window units
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 11 17
OmniClass Title: Window Frames
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

BIMobject®