Publish your products
RHCYA Commercial Split Classic® Series A/C Air Handler

RHCYA Commercial Split Classic® Series A/C Air Handler

  • The RHCYA Series air handler features a modular design, allowing for easier transportation and installation, reducing labor costs and downtime during setup. Models are also compatible with MERV8 and MERV13 filters for enhanced building IAQ. Designed for use with matching RACY models only.
  • Available power options: 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz • 575V / 3 phase / 60 Hz

 

  • Limited Warranty (Commercial Applications): Parts – 1 Year. Additional extended warranty packages available through ProtectionPlus®.
Specification
    • Nominal sizes: 7.5, 10, 12.5, 15 & 20 Tons
    • For use with matching RACY Models
    • Horizontal or vertical airflow
    • Refrigerant Type: R-454B with factory-installed sensor
Technical specification
  • Unique ref.rhcya-commercial-split-classic-series-ac-air-handler
  • Product familyCommercial Air Handler
  • Product groupRHCYA Commercial Split Classic® Series A/C Air Handler
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 25 00
  • OmniClass TitleAir Handling Units

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit