Set your location and language to prioritise localised information. Continue
Hybrid Electric Commercial 50 to 80 Gallon Water Heater

Hybrid Electric Commercial 50 to 80 Gallon Water Heater

Efficiency

  • High 3.55 - 3.70 UEF reduces operating cost $404 annually compared to a standard 50-gallon electric model
  • ENERGY STAR® rated

Performance

  • Delivers hot water faster than most standard electric water heaters – 67 gallons first-hour delivery for 50-gallon model, 75 gallons FHD for 65-gallon model and 89 gallons FHD for 80-gallon model
  • Ambient operating range: 37-145° F is widest in class, offering more days of HP operation annually; designed to meet Northern Climate Spec (Tier 3)

Easy Installation

  • Easy access side connections
  • Quick access to electrical junction box
  • Easily replaces a standard electric water heater

Integration

  • LCD Screen with built-in water sensor alert with audible alarm
  • EcoNet® WiFi-connected† technology and free mobile app gives users control over water systems, allowing for customizable temperature, vacation settings, energy savings and system monitoring at home or away. Visit Rheem.com/EcoNetConnect
  • Water sensor detects water outside of the unit and sends an alert via the free Rheem EcoNet® mobile app to the homeowner

Operation Modes

  • Energy Saver
  • Heat Pump
  • High Demand
  • Electric
  • Vacation: 2-28 days (or placed on hold indefinitely)

Plus…

  • Premium grade anode rod with resistor extends the life of the tank
  • 3/4" NPT water inlet and outlet; 3/4" condensate drain connections
  • Incoloy stainless steel resistor elements
  • Dry-fire protection
  • Easy access, top mounted washable air filter
  • 2" Non-CFC foam insulation
  • Enhanced flow brass drain valve
  • Temperature and pressure relief valve installed
  • Low lead compliant

Accessories

  • Earthquake Kit part number SP20882, sold separately
  • Vibration Isolation Kit part number SP20883, sold separately
Technical specification
  • Unique ref.rheem-hpld50-80
  • Product familyWater Heaters
  • Product groupCommercial Electric
  • TypeObject (single object)
  • Date of publishing2018-12-14
  • Edition number1
  • Width (inches)21.25
  • Depth (inches)21.25
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Water heaters
  • IFC classificationFlow Treatment Device
  • Uniclass 2015 CodeSs_55_15_65
  • Uniclass 2015 DescriptionPotable water storage tank systems
  • CSI MasterFormat 2014 Code22 12 00
  • CSI MasterFormat 2014 TitleFacility Potable-Water Storage Tanks
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States