Publish your products
PERFORMANCE PLATINUM Plug-in Heat Pump Water Heater with HydroBoost

PERFORMANCE PLATINUM Plug-in Heat Pump Water Heater with HydroBoost

Efficiency

  • Up to 3.5 UEF reduces operating cost
  • ENERGY STAR® certified
  • Title 24 Compliant (JA13 Ready)

Performance

  • Delivers hot water more efficiently than most standard electric water heaters
  • Ambient operating range: 37-145°F is widest in class, offering more days of HP operation annually; designed to meet Northern Climate Spec (NEEA Tier 2)2
  • Integrated HydroBoost mixing valve maximizes output performance

Easy Installation

  • Easy access side connections
  • Factory installed plug-in power cord – plugs directly into a standard wall outlet
  • Easily replaces a standard gas water heater

Integration

  • Demand Response Ready – Built-in EcoPort (CTA-2045 Port) allows easy connection to Utility programs
  • LED Screen with built-in water sensor alert with audible alarm (Available with select models)
  • Integrated EcoNet® WiFi-connected (WiFi broadband internet connection required) technology and free mobile app gives users control over water heater, allowing for customizable temperature, vacation settings, scheduling, energy savings and system monitoring at home or away
  • LeakGuard™ and LeakSense™Ready — Easily add leak detection and prevention with leak sensor and shutoff valve upgrade kit

Operation Modes

  • Heat Pump
  • Vacation/Away: 2-28 days (or placed on hold indefinitely)

Plus...

  • Premium grade anode rod with resistor extends the life of the tank
  • 3/4" NPT water inlet and outlet; 3/4" condensate drain connections
  • Easy access, top mounted washable air filters
  • 2" Non-CFC foam insulation )
  • Enhanced flow brass drain valve
  • Temperature and pressure relief valve installed
  • Design certified to NSF/ANSI 372 (Lead Content)

Units meet or exceed ANSI requirements and have been tested according to D.O.E. procedures. Units meet or exceed the energy efficiency requirements of NAECA, ASHRAE standard 90, ICC Code and all state energy efficiency performance criteria.

Specification
  • Dimensions 40 Gal 50 Gal 65 Gal 80 Gal
    Product Depth (in.) 20.25"
    22.25"
    24.25"
    24.25"
    Product Height (in.)
    63"
    62"
    65"
    75"
    Product Width (in.)
    20.25"
    22.25"
    24.25"
    24.25"
    Details
    EcoNet Enabled
    Yes
    Yes
    Yes
    Yes
    Fuel Type
    Electric
    Electric
    Electric
    Electric
    UEF
    2.80
    3.00
    3.30
    3.50
    Primary Warranty
    10 Yrs
    10 Yrs
    10 Yrs
    10 Yrs
    High Altitude Compliant
    Yes
    Yes
    Yes
    Yes
    Tank Capacity
    40
    50
    65
    80
Technical specification
  • Unique ref.rheem-performance-platinum-plug-in-heat-pump-water-heater-with-hydroboost
  • Product familyWater Heaters
  • Product groupResidential Heat Pump Water Heaters
  • TypeObject (single object)
  • Date of publishing2023-01-27
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 33 00
  • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States