Publish your products
Mid Efficiency 7.0 GPM Outdoor EcoNet Enabled Tankless Water Heater

Mid Efficiency 7.0 GPM Outdoor EcoNet Enabled Tankless Water Heater

Rheem RTG is a series of ultra low NOx, mid-efficiency tankless gas water heaters designed for continuous hot water

Efficiency

  • .82 UEF -US
  • .82 EF - Canada
  • With all -copper heat exchanger
  • All-copper heat exchanger
  • Intelligent electronic controls designed to increase energy efficiency and safety

Performance

  • Exclusive! Water savings setting –upon activation, this setting can save homeowners up to 1,100 gallon of water per year 1 by decreasing the flow of water through the pipes until the temperature reaches the heater’s set temperature
  • Low flow fixture compatible – Industry first minimum flow rate of .26 GPM and minimum activation flow rate of .40G PM ensures the user will receive hot water even in low demand situations
  • Recirculation Pump Kit-Ready – Quickly pairs with our Recirculation Pump kit to provide instantaneous hot water at the tap2

Easy Installation and Service

  • 1/2" Gas line compatibility on every model
  • Exclusive! Maintenance Notice Setting alerts homeowner – flashing a warning code to call for service check
  • Self-diagnostic system for easy installation and service
  • Digital display shows temperature setting and maintenance codes
  • 3"/5" concentric vent system with Integrated condensate collector
  • Connects to Metal Fab. Inc., 3"/5"concentric venting without an adapter

Technology

  • Hot-start programming helps minimize fluctuation in water temperature, referred to as “cold water sandwich”, during periods of frequent on/off operation
  • Exclusive! Guardian OFW™ overheat film wrap
  • EZ-Link™ cable available for higher demand applications to connect two tankless units to operate as one
  • Manifold up to six units with an optional MIC-6 manifold control board
  • Manifold up to 20 units with the optional MIC-185 plus the MICS-180 manifold control assembly

High Altitude Compliant

  • High-altitude capability – up to 8,400 ft. elevation above sea level3

Low Emissions

  • Environmentally friendly ultra low NOx burner meets SCAQMD rule 1146.2 requirements

Plus…

  • Digital remote control and 10 ft. of thermostat wire included
  • Supplied with a 120-volt power cord (indoor models only)
  • Freeze protection to -30°F
  • EZ- Spec™ Sizing Software – advanced online tool that takes the guess work out of sizing tankless applications

Technical specification
  • Unique ref.rheem_rtg-64outdoor
  • Product familyTankless
  • Product groupCommercial Gas
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
  • Height (inches)23.63
  • Width (inches)13.88
  • Depth (inches)8.88
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • Uniclass 2015 CodeSs_55_70_38_45
  • Uniclass 2015 DescriptionInstantaneous hot water supply systems
  • CSI MasterFormat 2014 Code22 34 13
  • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 11 13
  • OmniClass TitleGas Instantaneous Hot Water Heaters

Region availability

North America
Canada
United States