Publish your products
RHP(A/X)YB Endeavor® Line Classic® Series Residential Packaged Heat Pump

RHP(A/X)YB Endeavor® Line Classic® Series Residential Packaged Heat Pump

  • Scroll Compressors on all models: Provides maximum efficiency and quiet operation.
  • MicroChannel Evaporator & Condenser Coil: Delivers superior performance with a robust surface, a decreased refrigerant requirement and is lighter than conventional copper tube/aluminum fin coils.All-aluminum construction offers superior protection against formicary corrosion and aluminum tube rubbing damage. Design allows for easier and faster cleaning.
  • Two Thermal Expansion Valves: Standard on all models for precise superheat control, reliability, and energy efficiency at all operating conditions.
  • High and Low Pressure Control: Standard on all models for refrigerant component protection and reliability.
  • Easily Accessible Control Box and Slide-Out Blower Section Allows for faster installability and serviceability.
  • Tested. Trusted. Tough. 100% Factory Run Tested.
  • PlusOne® Refrigerant Detection System™ Integrated, patented design providing system protection and homeowner peace-of-mind with low GWP refrigerant monitoring
Specification
    • Scroll Compressors on all models: Provides maximum efficiency and quiet operation.
    • MicroChannel Evaporator & Condenser Coil: Delivers superior performance with a robust surface, a decreased refrigerant requirement and is lighter than conventional copper tube/aluminum fin coils.All-aluminum construction offers superior protection against formicary corrosion and aluminum tube rubbing damage. Design allows for easier and faster cleaning.
    • Two Thermal Expansion Valves: Standard on all models for precise superheat control, reliability, and energy efficiency at all operating conditions.
    • High and Low Pressure Control: Standard on all models for refrigerant component protection and reliability.
    • Easily Accessible Control Box and Slide-Out Blower Section Allows for faster installability and serviceability.
    • Tested. Trusted. Tough. 100% Factory Run Tested.
    • PlusOne® Refrigerant Detection System™ Integrated, patented design providing system protection and homeowner peace-of-mind with low GWP refrigerant monitoring
Technical specification
  • Unique ref.rhpaxyb-endeavor-line-classic-series-residential-packaged-heat-pump
  • Product familyResidential Packaged Heat Pump
  • Product groupRHP(A/X)YB Endeavor® Line Classic® Series Residential Packaged Heat Pump
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 17 11
  • OmniClass TitlePackaged Heat Pumps

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit