Specifications and Features
- Cooling Efficiency: 15.2 SEER2 / 12 EER2
- Refrigerant Type: R-454B
- Nominal Sizes: 1.5 to 5 Tons [TBD kW]
- Cooling Capacities: 17.1 to 55.5 kBTU
- Sound Ranking$^1$: As low as 70 dB
- EcoNet® Enabled: No
- ENERGY STAR® certified$^2$: Yes
- Compressor Type: Single Stage
- Condenser Coil Type: 7mm
Key Features:
- Expanded Valve Space: Provides a minimum working area of 27-square inches.
- Refrigerant Detection System™$^3$: Integrated, patented design providing system protection and homeowner peace-of-mind with low GWP refrigerant monitoring.
Limited Warranty*
- Parts: 5 Years
- Conditional Compressor: 10 Years (registration required)