Publish your products
Pig | Playground Equipment | Play Figure
Pig | Playground Equipment | Play Figure
Pig | Playground Equipment | Play Figure
Pig | Playground Equipment | Play Figure

    Pig | Playground Equipment | Play Figure

    The friendly wooden pig can be used in versatile ways and is an enjoyable and appealing design element in the area for the smallest children. It can be used as a seat or as something to hold onto, as well as being incorporated into role-play games. Its emotional appeal also serves as a basis for creating memories and encourages the child to develop a relationship to the play area.

    Recommended for

    • Children under 3 years
    • Kindergarten children
    • Supervised play areas, such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision, such as playgrounds, parks or similar
    Specification
    • Technical information

      Equipment made of natural mountain larch

      Peeled white
      Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel

      Chains
      Chains made of hot-dip galvanized steel (1.4301 / 1.4571 at extra charge) welded before galvanising, short-linked, without eyelets on the connecting parts, easy to exchange and shorten

      Relief cut
      Targeted relief cut as an effective measure against cracks caused by drying. The cut defines the position of the stress equalization in the trunk and minimises natural cracking

      Whiskers made of PP rope, 16 mm, 3 strands.

      Dimensions
      (small deviations possible)

      Order No. 4.24180 Pig
      Height: 0.45 m
      Length: 0.85 m
      Width: 0.60 m
      Weight: 40 kg

        Installation information

        Surfacing requirements
        Corresponding to a fall height of ≤ 0.60 m

        Foundations
        (only necessary in order to immobilise the equipment)

        1 item 30 x 30 x 20 cm
        Excavation depth 50 cm

        Attention:
        Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

        Technical changes reserved.

      Technical specification
      • Unique ref.pig
      • TypeObject (single object)
      • Date of publishing2026-06-29
      • Edition number1
      Related
      • Designed inGermany
      • Manufactured inGermany
      Classification
      • BIMobject CategoryLandscaping - Playground
      • OmniClass Number23-21 29 17
      • OmniClass TitlePlayground Equipment

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      Christmas Island
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Cocos (Keeling) Islands
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Georgia
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Hong Kong
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      India
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      Indonesia
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Iran
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iraq
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Israel
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Japan
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Jordan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Kazakhstan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kuwait
      Haiti
      Guinea
      Tokelau
      Ireland
      Kyrgyzstan
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Laos
      Jamaica
      Kenya
      Tuvalu
      Italy
      Lebanon
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Macau
      Mexico
      Liberia
      Vanuatu
      Latvia
      Malaysia
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Maldives
      Nicaragua
      Madagascar
      Lithuania
      Mongolia
      Panama
      Malawi
      Luxembourg
      Myanmar (Burma)
      Puerto Rico
      Mali
      Malta
      Nepal
      Saint Kitts and Nevis
      Mauritania
      Moldova
      North Korea
      Saint Lucia
      Mauritius
      Monaco
      Oman
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Pakistan
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Palestine
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Philippines
      Sint Maarten
      Namibia
      Norway
      Qatar
      The Bahamas
      Niger
      Poland
      Saudi Arabia
      Trinidad and Tobago
      Nigeria
      Portugal
      Singapore
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      South Korea
      U.S. Virgin Islands
      Reunion
      Russia
      Sri Lanka
      United States
      Rwanda
      San Marino
      Syria
      Saint Helena
      Serbia
      Taiwan
      São Tomé and Príncipe
      Slovakia
      Tajikistan
      Senegal
      Slovenia
      Thailand
      Seychelles
      Spain
      Türkiye
      Sierra Leone
      Svalbard and Jan Mayen
      Turkmenistan
      Somalia
      Sweden
      United Arab Emirates
      South Africa
      Switzerland
      Uzbekistan
      South Sudan
      Ukraine
      Vietnam
      Sudan
      United Kingdom
      Yemen
      Tanzania
      Vatican City
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe