Publish your products
Swinging Horse | Playground Equipment
Swinging Horse | Playground Equipment
Swinging Horse | Playground Equipment
Swinging Horse | Playground Equipment
Swinging Horse | Playground Equipment
Swinging Horse | Playground Equipment
Swinging Horse | Playground Equipment
Swinging Horse | Playground Equipment
Swinging Horse | Playground Equipment

    Swinging Horse | Playground Equipment

    The Swinging Horse makes a swinging and rocking movement possible for little ones. Through the strength of the rider, a harmonious rocking cycle results which cannot be compared to ordinary upward and downward movement.

    Fundamental characteristics

    • Child proportions according to ergonomic requirements
    • Natural wooden surface which appeals to the senses
    • Defined swinging direction through leaf spring, no turning movement
    • Incentive for playing: horse body
    • Movement: riding, moving one’s centre of gravity

    Recommended for

    • Children under 3 years
    • Kindergarten children
    • Supervised play areas, such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision, such as playgrounds, parks or similar
    Specification
    • Technical information

      Equipment made of not impregnated mountain larch

      Peeled white
      Palisades peeled white means that bark, cambium and sapwood are removed. The natural shape of the trunk is preserved and can be experienced.

      Plywood
      Plywood made of mountain larch, three-layer (3 cm) or five-layer (4 cm). High dimensional stability, waterproof, glued according to DIN EN 13353:2011.

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel.

      Stainless chains
      Chains made of steel with high corrosion resistance. Short-linked, without eyelets on the connecting parts, easily replaceable and simple shortening.

      Relief cut
      Targeted relief cut as an effective measure against cracks caused by drying. The cut defines the position of the stress equalization in the trunk and minimises natural cracking.

      For a more detailed explanation of the quality characteristics, please see our website.

      Leaf spring sand-blasted, hardened and plastic coated

      Grips made of polyamide

      Tail made of PP rope, 16 mm, 3 strands, weather-resistant,
      standard colour: natural

      Dimensions
      (small deviations possible)

      • Total height: 0.80 m
      • Height seat: 0.40 m
      • Length: 0.85 m
      • Width: 0.22 m
      • Leaf spring: 100 × 8 mm
      • Weight: 25 kg

      Components

      • 1 horse body, mounted on leaf spring

      Pre-fabricated foundation made of reinforced concrete C35/45 available, see Order No. 4.24160.

      Installation information

      Surfacing requirements
      As for critical fall height ≤ 1.00 m
      (please refer to the our website for more detailed information)

      Foundations

      • 1 item: 30 × 50 × 20 cm
      • Excavation depth: 30 cm

      Note
      Loose fall protection material is not suitable for installation with pre-fabricated foundation.

      When installing in solid, closed fall protection floors (e.g. EPDM), ensure that the spring can move freely where it exits the floor (otherwise it may break!).

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current assembly instructions.

      Technical changes reserved.

    Technical specification
    • Unique ref.swinging-horse
    • TypeObject (single object)
    • Date of publishing2026-06-17
    • Edition number1
    Related
    • Material mainWood
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLandscaping - Playground
    • OmniClass Number23-21 29 17
    • OmniClass TitlePlayground Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    Christmas Island
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Georgia
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Hong Kong
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    India
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    Indonesia
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Iran
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iraq
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Israel
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Japan
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Jordan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Kazakhstan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kuwait
    Haiti
    Guinea
    Tokelau
    Ireland
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Laos
    Jamaica
    Kenya
    Tuvalu
    Italy
    Lebanon
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Macau
    Mexico
    Liberia
    Vanuatu
    Latvia
    Malaysia
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Maldives
    Nicaragua
    Madagascar
    Lithuania
    Mongolia
    Panama
    Malawi
    Luxembourg
    Myanmar (Burma)
    Puerto Rico
    Mali
    Malta
    Nepal
    Saint Kitts and Nevis
    Mauritania
    Moldova
    North Korea
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit