Publish your products
Robern YM0030CPFPD3 Vitality 30 Inch Circle Lighted Mirror
Robern

Robern YM0030CPFPD3 Vitality 30 Inch Circle Lighted Mirror

  • Warm, relaxing tones (2700K) replicate indoor light to help you unwind before bed or ease into your morning.
  • Remarkably accurate color rending at 90+ CRI, so you can see your truest reflection.
  • High lumen output paired with proper placement so you can see yourself in the best light by eliminating dark shadow.
  • Smooth, flicker-free dimming lets you select the ideal brightness for any task.
  • Energy efficient leds to achieve quality task lighting.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: YM0030CPFPD3
    Item Weight: 20.3 pounds
    Product Dimensions: 1.8 x 30 x 30 inches
    Style: Modern
    Shape: round
    Item Package Quantity: 1
    Certification: Energy Star
    Included Components: Wall Mirror, Wall Anchor (5), Screw (2), Twist-on Wire Connectors (4), Screws (5), Cleat (2), Wall Bracket

Technical specification
  • Unique ref.Robern-YM0030CPFPD3-Vitality-30-Inch-Circle-Lighted-Mirror
  • Product familyMirror
  • Product groupLighted Mirror
  • TypeObject (single object)
  • Date of publishing2019-02-27
  • Edition number1
Related
  • Material mainMirror Glass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Mirrors
  • UNSPSC nameBathroom wall treatments
  • UNSPSC code521710
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
United States

Similar products