Publish your products
Robern YM2430RCFPD3 Vitality Lighted Mirror
Robern

Robern YM2430RCFPD3 Vitality Lighted Mirror

  • 24" x 30"
  • Warm, relaxing tones (2700K) replicate indoor light to help you unwind before bed or ease into your morning.
  • The vitality lighted mirror collection offers remarkably accurate color rending at 90+ CRI, so you can see your truest reflection.
  • Smooth, flicker-free dimming.
  • Robern uses energy efficient leds to achieve quality task lighting.
  • Defogging.

As Featured on Amazon.com

Specification
  • Technical Details

    Part Number: YM2430RCFPD3
    Item Weight: 19.8 pounds
    Product Dimensions: 32.6 x 26.9 x 3.8 inches
    Style: Modern
    Material: Anodized Aluminium/Mirror
    Shape: Rectangle
    Item Package Quantity: 1
    Included Components: Mirror, Wall Anchor, Screw, Twist-On Wire Connectors, Cleat, Wall Bracket

Technical specification
  • Unique ref.Robern-YM2430RCFPD3-Vitality-Lighted-Mirror
  • Product familyMirror
  • Product groupLighted Mirror
  • TypeObject (single object)
  • Date of publishing2019-02-27
  • Edition number1
Related
  • Material mainMirror Glass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Mirrors
  • UNSPSC nameBathroom wall treatments
  • UNSPSC code521710
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
United States

Similar products