Unique ref.: | robertsgordon-vantageHEV-straight |
---|---|
Brand: | Roberts-Gordon LLC |
Product family: | Fuel-Fired Heaters |
Product group: | VANTAGE® HEV |
Date of publishing: | 2018-10-11 |
Edition number: | 1 |
Type: | Object (single object) |
ROBERTS GORDON® VANTAGE® HEV-Series infrared heater will provide comfortable radiant heat in extreme conditions. Approved for outdoor installations, the HEV-Series heater is designed to withstand harsh environments such as car washes, livestock houses or outdoor patios. Additionally, setting ROBERTS GORDON® apart from all others, a three year limited warranty is included with this and every ROBERTS GORDON® infrared tube heater.
A sealed burner box design will keep moisture out to provide long lasting performance in high moisture environments. Additionally, an internal partition separates the combustion air for the electrical components to increase longevity.
HEV-Series infrared tube heaters also feature direct spark ignition that provide a low amp draw to allow more heaters to be tied into a single circuit. A low voltage thermostat connection located inside of the heater includes an extra connection that will power a low voltage thermostat. Other notable features include: External LED "burner on" light, ignition module diagnostic light for ease of troubleshooting, external flame viewer window.
Product url: | http://www.robertsgordon.com/outdoor-infrared-heater |
---|---|
Installation instructions: | http://www.rg-cloud.com/RG/manuals/138100NA-HEV-IOS-Manual-Orig.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.rg-cloud.com/RG/techspecs/HEVSNA-RevA.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/roberts-gordon_llc/product/robertsgordon-vantagehev-straight
Material main: | Steel |
---|---|
Material secondary: | Stainless steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Heaters |
---|---|
Uniclass 2.0 Code: | PR-60-36-72 |
Uniclass 2.0 Description: | Radiant Tube Heaters |
Uniclass 2015 Code: | Pr_70_60_36_72 |
Uniclass 2015 Description: | Radiant tube heaters |
NBS Reference Code: | 60-36-72 |
NBS Reference Description: | Radiant Tube Heaters |
CSI MasterFormat 2014 Code: | 23 55 23 |
CSI MasterFormat 2014 Title: | Gas-Fired Radiant Heaters |
OmniClass Number: | 23-33 15 17 13 |
OmniClass Title: | Fuel Fired HVAC Radiant Heaters |
Name | Value |
---|---|
Application | Radiant Tube Heater |
Fuel | Natural Gas ; Propane |
Input | 40,000 ; 60,000 ; 80,000 ; 100,000 ; 125,000 ; 150,000 ; 175,000 |
Mounting | Ceiling Mounted |
BIMobject®