This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VANTAGE® TF Twin Fire Gas Fired Infrared Heaters

Unique ref.: robertsgordon-vantageTF-straight
Brand: Roberts-Gordon LLC
Product family: Commercial and Industrial Infrared Heating System
Product group: VANTAGE® TF
Date of publishing: 2018-10-11
Edition number: 1
Type: Object (single object)
Download (6)

ROBERTS GORDON® VANTAGE® TF-Series (Twin-Fire) infrared tube heater is one of the most effective unitary infrared heaters in the market today. The VANTAGE® TF patented twin fire infrared heater stands apart from all others. With a centralized burner location, larger surface areas can be heated with less energy. One burner box with two heat exchanger burner tubes allow for maximum heater inputs at lower clearances to combustibles, relative to similar infrared heaters.

The standard heater design with two heaters in one reduces installation cost. Several suggested design layouts are shown below. Customization is also available with guidelines outlined in the installation, operation and service manual. Common venting or individual venting should be determined before ultimate layout for specific application is chosen.

With a range of infrared heaters available from the Roberts Gordon infrared family of products, the VANTAGE® TF supplies the highest burner inputs - up to 380,000 Btu/h.

Input (Btu/h) * (1000): 120, 160, 200, 250, 300, 350, 380

Clearances to Combustibles (Clearances to Combustibles applies to heater hanging horizontally. Dimension listed for distance below heater.): 63in - 82in / 5.3ft - 6.8ft 

Fuel Type: Natural Gas or LPG Propane

Heat Exchanger Tubing: 10ft sections, 4" dia., 16 gauge, first ten feet ALUMI-THERM® steel tubing / Remaining Heat-Treated Aluminized Steel Tubing or Hot Rolled Steel

Reflector and End Caps: .024 Aluminum (Optional- .024 Stainless Steel Type 304) 

Control System: Dual Spark Fully Automatic, Three-Try, 100% Shut-off, Direct Spark Electronic Ignition Control, LED Burner Status Light

Certification: ANSI Z83.20 / CSA 2.34, 2.17, 2.20

Warranty: Three Year Limited

Gas-fired low-intensity infrared tube heaters are an extremely efficient and high comfort heating solution. Low-intensity tube heaters provide more design flexibility than any other type of infrared heater with the ability to direct heat only where needed in spot heating applications. Or designed to heat and maintain high comfort levels for an entire space, including buildings with high ceilings.

Gas-fired low intensity infrared tube heaters are ideal for applications such as: loading docks (dock doors), auto/vehicle repair shops, warehouses, distribution centers, manufacturing, airplane hangars, high heat-loss areas, greenhouses (e.g. flowers, cannabis, etc...), firehouses, outdoor patios (hospitality), chicken houses, hog houses, horse barns, military, and more!


Material main: Steel
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Heaters
Uniclass 2.0 Code: PR-60-36-72
Uniclass 2.0 Description: Radiant Tube Heaters
Uniclass 2015 Code: Pr_70_60_36_72
Uniclass 2015 Description: Radiant tube heaters
NBS Reference Code: 60-36-72
NBS Reference Description: Radiant Tube Heaters
CSI MasterFormat 2014 Code: 23 55 23
CSI MasterFormat 2014 Title: Gas-Fired Radiant Heaters
OmniClass Number: 23-33 15 17 13
OmniClass Title: Fuel Fired HVAC Radiant Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Application Radiant Tube Heater
Description VANTAGE® Twin Fire
Efficiency Rating Infrared Factor = As high as 15
Electrical Supply 120vac
Frequency 60 Hz
Fuel Natural Gas ; Propane
Heating Capacity 120000 BTUh — 380000 BTUh

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description VANTAGE® Twin Fire
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description VANTAGE® Twin Fire

BIMobject®